Suggestions

Categories

Products

Content

Item number: 0243819
3 Variants

Air inlet filter 3/4" Antistatic

Air inlet filters prevent atmospheric and air-carried dust & particles from entering the conveying system through the adjustable air inlets of the feed adapters...
Read more
Login or create account to access all our content and features!

Variants

  • 0243819
  • 0243820
  • 0243821

Features

  • Exposed element for optimal air flow & low restriction.
  • Heavy gauge base with low pressure drop outlet pipe and center bracket design.
  • Simple filter replacement element.
  • Temperature range (continuous): -26°C[-15°F] to 104°C[+220°F].
  • Polyester: ≥99% removal efficiency standard to 5 micron.
  • Stainless steel, grade 316 (Acid and corrosion resistant).
0 item(s) added
Compare