Vorschläge

Kategorien

Produkte

Inhalt

Artikelnummer: Flexible Suction Cup Mount

Flexible Suction Cup Mount

Dies ist ein konfigurierbares Produkt. Bitte verwenden Sie den Konfigurator, um das Produkt an Ihre Bedürfnisse anzupassen und dort den aktualisierten Preis und die Verfügbarkeit zu sehen.

Merkmale

  • Maximize productivity with easy installation and maximum flexibility.
  • Fits a large variety of fixtures and tooling used within the automotive body- and final-assembly section thanks to its easy compliance with industry standards.
  • Precise and simple positioning of suction cup in tight spaces due to high angle adjustment and various rod lengths possibilities.
  • Simple installation thanks to a designed drop-in replacement mounting option plus a variety of other industry standard fastening possibilities.
  • Easily adapted in existing vacuum systems due to a large section of configurable sizes, lengths and fittings options whether centralized or decentralized is preferred.

Produkte vergleichen

0 hinzugefügte Artikel
Vergleichen