Artikelnummer: 0210617
9 Varianten
Suction cup DCF80P Polyurethane 60, G1/4" male with mesh filter
Melden Sie sich an oder erstellen Sie ein Konto, um auf alle unsere Inhalte und Funktionen zugreifen zu können!
Varianten auswählen
- 0210516
- 0210612
- 0210613
- 0210614
- 0210615
- 0210616
- 0210617
- 0210618
- 0210619
Merkmale
- Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
- Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
- Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
- Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.