![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/19185.jpg?ref=BEFD94D284)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/3150004.jpg?ref=BC83019F27)
Item number: 3150004
4 Variants
Suction cup U8 Chloroprene, M5 male
Login or create account to access all our content and features!
Select variant
- 3150004
- 3150004S
- 3150116
- 3150116S
Features
- Suitable for objects with flat or slightly curved surfaces.
- Also used for concave objects.
Logistics
Packaging
General
Material
Chloroprene (CR)
Characteristics
Dry sheet metal , Plastic injection molded parts
Suction cup model
U
Volume
0.0061 in³
Weight, min.
0.0056 oz
Fitting
Fitting option
None
Fitting size
M5
Fitting style
Male
Fitting type
M-thread
Dimension
Height
0.57 in
Outer diameter, min.
0.35 in
Performance - lifting forces
U8
5.91 -inHg
0.22 lbf
0.22 lbf
17.72 -inHg
0.65 lbf
0.65 lbf
26.58 -inHg
0.88 lbf
0.76 lbf
Material
Name
Chloroprene (CR) 50° Shore A
Color
Black
Temperature
-40 - 230 °F
Hardness
50 °Shore A
Material resistance
Alcohol
++
Concentrated acids
-
Ethanol
n/a
Hydrolysis
++
Methanol
n/a
Oil
+
Oxidation
++
Gasoline
+
Wear resistance
+++
++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
PDF
Certificates
PDF