Item number: U8.10.01AB
4 Variants
Suction cup U8 Chloroprene, M5 male
Login or create account to access all our content and features!
Variants
- U8.10.01AB
- U8.20.01AB
- U8.10
- U8.20
Features
- Suitable for objects with flat or slightly curved surfaces.
- Also used for concave objects.
Logistics
Packaging
General
Material
Chloroprene (CR)
Characteristics
Dry sheet metal , Plastic injection molded parts
Suction cup model
U
Volume
0.0061 in³
Weight, min.
0.0056 oz
Fitting
Fitting option
None
Fitting size
M5
Fitting style
Male
Fitting type
M-thread
Dimension
Height
0.57 in
Outer diameter, min.
0.35 in
Performance - lifting forces
U8
5.91 -inHg
0.22 lbf
0.22 lbf
17.72 -inHg
0.65 lbf
0.65 lbf
26.58 -inHg
0.88 lbf
0.76 lbf
Material
Name
Chloroprene (CR) 50° Shore A
Color
Black
Temperature
-40 - 230 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF