Introducing New Sizes to the BXP Family: 6mm and 8mm

Published 6/17/2025
Introducing New Sizes to the BXP Family: 6mm and 8mm

Our acclaimed BXP cups, designed for handling porous as well as nonporous surfaces, now include 6mm and 8mm sizes, expanding the range from 6mm to 110mm in diameter. These additions enhance the versatility of our modular design. The BXP family excels in lifting uneven and porous materials like cardboard, thanks to DURAFLEX®, a material that combines rubber's elasticity with polyurethane's wear resistance, ensuring a mark-free lift.

New Features

  • Bellow Options: Available in 1.5 bellows (B-Diam.-XP) and 2.5 bellows (BX-Diam.-P).
  • Cups: Offered in 30 shore and 60 shore hardness for optimal adaptation. Compared to other BXP-sizes these smaller cups only come in single hardness.
  • Fitting Interfaces: Offered with M5 and M6 fittings for seamless integration.

These new sizes complement our existing range and are fully configurable, aligning perfectly with any machinery or process needs.
The new 6mm and 8mm BXP cups are available to order on Piab.com.

Enhance your operations with these latest additions to the BXP family.


Share article