Item number: S.BXP
BXP
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Fully modular suction cups, bellows, fittings and accessories. Select ‘B-number-XP’ for 1.5 bellows (standard) and ‘BX-number-P’ for 2.5 bellows.
- Sealing lips come in multiple hardness for maximized adaptation.
- Top performance on uneven and porous surfaces and materials such as cardboard.
- All cups made of DURAFLEX®, a material that combines the elasticity of rubber with the wear resistance of polyurethane.
- DURAFLEX® is mark-free, which guarantees that all lifted objects are left unscathed.
Automotive
Food & beverage
Logistics
- Boxes and containers
- Sorting and singulations / Parcel handling
Packaging
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
Plastics
General
Material
Polyurethane (PU)
Suction cup model
B-XP , BX-P
Dimension
Outer diameter, min.
10,15,20,25,35,45,52,65,75,90,110 mm
Material
Name
Polyurethane (PU30)
Color
Yellow
Temperature
50 - 122 °F
Hardness
30 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Certificates
PDF