Cobot Palletizing Tool (CPT) - 1
Cobot Palletizing Tool (CPT) - 2
Cobot Palletizing Tool (CPT) - 3
Cobot Palletizing Tool (CPT) - 4
Cobot Palletizing Tool (CPT) - 5
Cobot Palletizing Tool (CPT) - 6
Item number: CPT

Cobot Palletizing Tool (CPT)

CPT is a compact all-in-one-tool with extended reach for cobot assisted palletizing. Its multi-zone gripper surface enables picking of multiple boxes in one single move. Light weight means less strain for the robot which increases its lifetime. Uniting the capabilities of many EOATs into one single unit, using a CPT will not only reduce tool costs significantly, but it also frees up valuable engineering time for other important projects.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Higher pallet output - The gripping surface is designed to allow handling of different box sizes or multiple boxes in each cycle by utilizing piSAVE® sense valves or Flow reduction technology.
  • Maximum cobot reach – Lightweight and off-center design extends the reach of the cobot by up to 100 mm. [4 in]
  • Maximum handling speed - The integrated piCOMPACT®23 SMART Valve Unit allows extremely fast response times increasing throughput.
  • High energy efficiency - Equipped with COAX® vacuum generation technology, air consumption is reduced, while secure lifting power at maximum payload is ensured.
  • One EOAT instead of several - For different configurations, for example when changing products, it is only necessary to change the lower suction plate from foam to suction cups or vice versa.
  • User friendly - Plug & play software and interfaces offered for UR cobots (E-series) and Rocketfarm Palletizing software PALLY with adaptive path planning (Software not included).
  • Fit for all - Generic electrical interface available with several mechanical interface options to fit any other cobot or small industrial robot in accordance with ISO 9409-1 standard.