Suggestions

Categories

Products

Content

Kenos® FlexiGrip - KFG - 1
Item number: Kenos® FlexiGrip - KFG

Kenos® FlexiGrip - KFG

The KFG is a vacuum foam gripper that can be used as a single gripper on robots as well as on cobots, or combined into an end-of-arm tool (EOAT) for use with in...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Available in three different versions: valve gripper, flow restriction gripper or flexi bag gripper.
  • The flow restriction version contains calibrated orifice adjustment, can rotate up to 360°, is thin and lightweight and enables high speed applications.
  • The valve version contains auto-regulated check valves and can handle a single product not covering the full surface or complete product layers, it is not sensitive to dust and can rotate up to 80°.
  • The bag gripper can be configured with a normal frame for soft bags or an additional frame for heavy bags filled with liquids.
  • The KFG can be used in centralized and decentralized vacuum systems.
  • Plug&Play solution with UR cap for UR cobots.
  • Round foam version: Offered with a diameter of 80mm and 100mm.
  • Rectangular foam version: Offered with a dimension of 80mm x 80mm and 120mm x 120mm.

Compare products

0 item(s) added
Compare