Item number: X2066
2 Variants
Profile mount ball clamp, left hand
Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!
Variants
- X2066
- X2066RH
Features
- Fits on standard size extrusion.
- Used with any Ball joint style function attachment.
General
Material
Al , Steel
Temperature
-22 - 158 °F
Weight, min.
7.41 oz
Pneumatic data
Life span (at max. load)
10000000 cycles
Mechanical data
Load, torque, max.
29.5 lb ft
Load, vertical, max.
180.073 lbf
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
Catalogs
PDF
PDF