Item number: X6005
18 Variants
Centralized vacuum connection, G threads, Lock pin 16, Left or Right hand connection
The swivel arm offers unlimited positioning possibilities of the suction cup, making it easy to find the right spot on the object to be handled or hold. Functio...
Read more
Login or create account to access all our content and features!
Variants
- X6005
- X6007
- X6006
- 6005
- 6007
- 6006
- X6010
- X6020
- X6018
- X6010RH
- X6020RH
- X6018RH
- 6010
- 6020
- 6018
- 6010RH
- 6020RH
- 6018RH
Features
- Connects centralized vacuum to suction cup.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
General
Material
Al , CuZn , Steel
Temperature
-22 - 158 °F
Weight
3.6 - 5.15 oz
Mechanical data
Action range
0-360 º
Pneumatic data
Life span ()
10000000 cycles
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
PDF
Catalogs
PDF
PDF