Suggestions

Categories

Products

Content

Item number: X4038-100
5 Variants

Mounting bar welded L=100

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!

Variants

  • X4038-100
  • X4038-150
  • X4038-200
  • X4038-300
  • X4038-600

Features

  • Rigid mounting with low deflection.
  • Slotted mounting for adjustability.
  • 100-600 mm (4"-24") lengths.

General

Material
Al , Steel
Linear deflection (at 400 N.)
0.0254 in
Temperature
-22 - 158 °F
Torsional twist (at 130 N m.)
1 º
Weight, min.
11.5 oz

Dimension

Length
3.94 in

Pneumatic data

Life span (At max. load.)
10000000 cycles

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF
PDF
PDF

Catalogs

PDF
PDF

Related products

Compare products

0 item(s) added
Compare