Item number: X4038-200
5 Variants
Mounting bar welded L=200
Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!
Variants
- X4038-100
- X4038-150
- X4038-200
- X4038-300
- X4038-600
Features
- Rigid mounting with low deflection.
- Slotted mounting for adjustability.
- 100-600 mm (4"-24") lengths.
General
Material
Al , Steel
Linear deflection (at 350 N.)
0.1016 in
Temperature
-22 - 158 °F
Torsional twist (at 130 N m.)
1.6 º
Weight, min.
15.096 oz
Dimension
Length
7.87 in
Pneumatic data
Life span (At max. load.)
10000000 cycles
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
PDF
Catalogs
PDF
PDF