Suggestions

Categories

Products

Content

Item number: 6010
18 Variants

Centralized vacuum connection with level compensator, NPT threads, Lock pin 16, Left hand connection

The swivel arm offers unlimited positioning possibilities of the suction cup, making it easy to find the right spot on the object to be handled or hold. Functio...
Read more
Login or create account to access all our content and features!

Variants

  • X6005
  • X6007
  • X6006
  • 6005
  • 6007
  • 6006
  • X6010
  • X6020
  • X6018
  • X6010RH
  • X6020RH
  • X6018RH
  • 6010
  • 6020
  • 6018
  • 6010RH
  • 6020RH
  • 6018RH

Features

  • Connects centralized vacuum to suction cup.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.

General

Material
Al , CuZn , Nitrile (NBR) , Polyurethane (PU) , SS , Steel
Temperature
-22 - 158 °F
Weight
1.49 - 1.66 lb

Mechanical data

Action range
0-360 º
Action range
1.97 in
Action range/Stroke
1.97 in
Load, vertical, max.
157.37 lbf
Spring force, max.
14.99 lbf

Pneumatic data

Life span ()
10000000 cycles
Volume, internal ()
13.8 in³

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Manuals

PDF

Brochures

PDF

Certificates

PDF
PDF
PDF

Catalogs

PDF
PDF

Related products

Compare products

0 item(s) added
Compare