Suggestions

Categories

Products

Content

Item number: 01.21.170

Cross connector 25-25/65

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!

Features

  • Connects 25 mm bars at any angle.
  • Can be used with a Suction cup extension.

General

Material
Al , Steel
Temperature
-22 - 158 °F
Weight, min.
9.064 oz

Pneumatic data

Life span (at max. load)
10000000 cycles

Mechanical data

Load, torque, max.
88.5 lb ft
Load, vertical, max.
89.92 lbf

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF
PDF
PDF

Catalogs

PDF
PDF

Related products

Compare products

0 item(s) added
Compare