Item number: P-M040-S4TMA
18 Variants
Traction magnet 40mm - 3/8" NPT female top connection
Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!
Variants
- P-M040-S4TMA
- P-M040-S4TMA-S6FR
- P-M040-S7BM
- P-M040-S7BM-S6FR
- P-M060-S4TMA
- P-M060-S4TMA-S6FR
- P-M060-S7BM
- P-M060-S7BM-S6FR
- P-M070-S4TMA
- P-M070-S4TMA-S6FR
- P-M070-S7BM
- P-M070-S7BM-S6FR
- XP-M040-S4TMA
- XP-M040-S4TMA-S6FR
- XP-M060-S4TMA
- XP-M060-S4TMA-S6FR
- XP-M070-S4TMA
- XP-M070-S4TMA-S6FR
Features
- Superior shear force capablities with optional traction ring.
- Low energy consumption.
- Fail-safe operation.
- Single-line porting.
- Multiple mounting options.
- Available in 40mm, 60mm & 70mm, diameters.
- Replaceable traction ring.
General
Material
Al , Natural rubber
Temperature
-22 - 150.8 °F
Weight, min.
1.76 lb
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
Catalogs
PDF
PDF