![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/produktbild2.jpg?ref=60D2B629A5)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0210544.jpg?ref=5EA86735BC)
Item number: 02.10.544
6 Variants
Suction cup holder - Ball joint - LH/RH-G3/8" F - G1/4" F -1/8" NPSF
Login or create account to access all our content and features!
Variants
- 02.10.544
- 02.10.545
- 02.10.548
- 02.10.546
- 02.10.547
- 02.10.549
Features
- Multiple vacuum ports for easy installations in left or right hand positioning.
- Ball joint or Lock-pin Industry standard interfaces.
- Suction cup threads in G3/8" female, G3/8” male or 3/8” NPT.
- Optional vacuum sensing port.
Automotive
- Auto-racking unload & assembly
- Press-transfer
- End of line racking
General
Material
Al , NBR (FKM) , PA , SS
Temperature
14 - 122 °F
Weight, min.
2.26 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
Catalogs
PDF
PDF
PDF
PDF