Item number: Swivel arm clamp on 50, pin 16
9 Variants
Swivel arm clamp on, 50mm extension, 16mm pin function attachment
The swivel arm offers unlimited positioning possibilities of the suction cup, making it easy to find the right spot on the object to be handled or hold. Functio...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
- Swivel arm clamp on 50, pin 16
- Swivel arm clamp on 50, pin 19
- Swivel arm clamp on 50, ball joint
- Swivel arm clamp on 100, pin 16
- Swivel arm clamp on 100, pin 19
- Swivel arm clamp on 100, ball joint
- Swivel arm clamp on 150, pin 16
- Swivel arm clamp on 150, pin 19
- Swivel arm clamp on 150, ball joint
Features
- Standard mounting to 25 mm and 1" bars, easily removable connection.
- Easy single screw adjustment.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
General
Material
Al , Steel
Temperature
-22 - 158 °F
Weight
10.087 - 1.08 oz
Dimension
Length (A)
4.76 in
Length 2 (B)
3.39 in
Pneumatic data
Life span
10000000 cycles
Mechanical data
Load, torque, max.
29.5 lb ft
Load, vertical, max.
89.92 lbf
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
PDF
Catalogs
PDF
PDF