Item number: EVC 40/40
2 Variants
EVC
Profile is connected perpendicular.
Forms a rigid connection.
For use with HX profile.
*Note: Includes screws and channel nuts
Login or create account to access all our content and features!
Variants
- EVC 40/40
- EVC 60/60
Dimensions DWG
Diameter
0.26 in
Length
0.71 in
Length
2.2 in
Length
4.57 in
Length
5.12 in
Width
0.26 in
General
Weight, max.
7.23 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF