Item number: EVG 25/100 X
4 Variants
EVG
Profile is connected end to end.
Can be used to brace L connectors on wide profile.
Forms a rigid connection.
*Note: Includes screws and channel nuts.
Login or create account to access all our content and features!
Variants
- EVG 25/100 X
- EVG 25/50 X
- EVG 25/75 X
- EVG 40/160 JX
Dimensions DWG
Diameter
0.22 in
Length
3.94 in
Length
3.46 in
Length
2.48 in
Length
1.5 in
Length
0.51 in
Width
0.98 in
Width
0.51 in
General
Weight, max.
3.1 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF