Item number: EVL 50/50 X
3 Variants
EVL 50/50 X L Connector Plate
Profile is connected perpendicular.
Forms a rigid connection.
*Note: Includes screws and channel nuts.
Login or create account to access all our content and features!
Variants
- EVL 50/50 X
- EVL 50/75 X
- EVL 80/120 JX
Dimensions DWG
Diameter
0.22 in
Length
1.97 in
Length
1.5 in
Length
0.51 in
Width
1.97 in
Width
1.5 in
Width
0.51 in
General
Weight, max.
3.17 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF