Item number: EVW 0-90 JX
2 Variants
EVW
Joins two profiles at any angle between 0 and 90° (EVW 0-90).
Joins two profiles at a 45° angle (EVW 45).
Angle of profile intersection can be adjusted at any t...
Read more
Login or create account to access all our content and features!
Variants
- EVW 0-90 JX
- EVW 0-90 X
Dimensions DWG
Diameter
0.26 in
Length
5.12 in
Length
4.33 in
Length
2.36 in
Length
0.79 in
Width
3.15 in
Width
2.36 in
Width
0.79 in
General
Weight, max.
8.99 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF