Item number: 0212999
2 Variants
L-18 Profiles
Login or create account to access all our content and features!
Variants
- 0212999
- 0213000
EOAT (End Of Arm Tooling)
Channel nut
PL-X
Dimensions DWG
Height
0.39 in
Length
0.39 in
Length
0.71 in
Length
78.74 in
Width
0.24 in
Width
0.24 in
General
Weight
1.058 - 1.058 lb
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF