Item number: 0213003
11 Variants
ADK Profile end caps
Login or create account to access all our content and features!
Variants
- 0213003
- 0213004
- 0213005
- 0213006
- ADK 14 T
- ADK 20 T
- ADK 30 T
- ADK 40/40 JX
- ADK 50/38 D
- ADK 60 HX
- ADK 80/40 JX
Features
- Dresses & protects profile ends.
General
Color
Black
Weight
0.035 - 0.035 oz
Dimensions DWG
Height
0.16 in
Length
0.71 in
Length
0.39 in
Width
0.16 in
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF