Item number: 02.14.700
4 Variants
T-20/10 Tube Profile (2m)
Highly adjustable, lightweight profile.
For use with Piab's uniquely designed single piece Mounting Clamps.
Stock length of 2 Meters.
Login or create account to access all our content and features!
Variants
- 02.14.700
- 02.14.701
- 02.14.702
- 02.14.703
Features
- Highly adjustable, lightweight profile.
- For use with Piab's uniquely designed single piece Mounting Clamps.
- Stock length of 2 Meters.
General
Material
Al
Weight, max.
2.82 lb
Dimensions DWG
Diameter
0.79 in
Diameter
0.39 in
Length
78.74 in
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF