Item number: 0213063
10 Variants
GEP 10-C-10 Spring Loaded Gripper Arm
Login or create account to access all our content and features!
Variants
- 0213063
- 0213064
- 0213065
- 0213066
- 0213067
- 0213068
- 0213069
- 0213070
- 0213071
- 0213072
Dimensions DWG
Diameter
0.39 in
Diameter
M5
Diameter
M5
Diameter
10
Height
0.5 in
Length
0.39 in
Length
2.28 in
Length
0.5 in
Thread
M5 in
Thread
M5 in
Width
0.5 in
Width
2.28 in
General
Weight
0.71 - 0.71 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF