Suggestions

Categories

Products

Content

Item number: 0213073
10 Variants

GNE 10-C-10 Non-Rotational Gripper Arm

Login or create account to access all our content and features!

Variants

  • 0213073
  • 0213074
  • 0213075
  • 0213076
  • 0213077
  • 0213078
  • 0213079
  • 0213080
  • 0213081
  • 0213082

Dimensions DWG

Diameter
0.39 in
Diameter
M5
Diameter
M5
Diameter
10
Length
0.39 in
Length
2.56 in
Length
0.51 in
Thread
M5 in
Thread
M5 in
Width
0.51 in

General

Weight
0.88 - 0.88 oz

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare