Suggestions

Categories

Products

Content

Item number: 0213083
6 Variants

GSE Gripper arms

Login or create account to access all our content and features!

Variants

  • 0213083
  • 0213084
  • 0213085
  • 0213086
  • 0213087
  • 0213088

General

Material
Al
Weight
0.6 - 0.6 oz

Dimensions DWG

Diameter
0.39 in
Diameter
M5
Diameter
M5
Height
0.5 in
Length
0.63 in
Length
3.54 in
Thread
M5 in
Thread
M5 in
Width
0.5 in

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare