Item number: 0213089
4 Variants
GLA 10-90 Elbow Arm
Login or create account to access all our content and features!
Variants
- 0213089
- 0213090
- 0213091
- 0213092
General
Material
Al
Weight
1.3 - 1.34 oz
Dimensions DWG
Diameter
0.39 in
Diameter
0.39 in
Height
0.62 in
Length
0.43 in
Length
1.14 in
Length
1.57 in
Length
0.62 in
Length
3.54 in
Width
0.62 in
Width
1.14 in
Width
1.57 in
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF