Item number: 0213093
10 Variants
GGS 10-C-10 Spring Loaded Non-Rotational Gripper Arm
Login or create account to access all our content and features!
Variants
- 0213093
- 0213094
- 0213095
- 0213096
- 0213097
- 0213098
- 0213099
- 0213100
- 0213101
- 0213102
Dimensions DWG
Diameter
0.39 in
Diameter
Length
0.39 in
Length
1.34 in
Length
2.52 in
Length
0.87 in
Thread
M5 in
Thread
M5 in
Width
0.87 in
General
Weight
1.13 - 1.2 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF