Suggestions

Categories

Products

Content

Item number: 0213103
4 Variants

WKA 10-90 Angle Arm

Login or create account to access all our content and features!

Variants

  • 0213103
  • 0213104
  • 0213105
  • 0213106

General

Material
Al
Weight
0.78 - 0.78 oz

Dimensions DWG

Diameter
0.39 in
Diameter
0.39 in
Length
0.28 in
Length
0.79 in
Length
3.54 in
Width
0.63 in

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF
PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF
PDF
PDF

Compare products

0 item(s) added
Compare