Item number: GGA 14-C-40
3 Variants
GGA 14-C-40 Spring Loaded Elbow Arm
Angle adjustable elbow arm.
Spring loaded for part compliance.
Login or create account to access all our content and features!
Variants
- GGA 14-C-40
- GGA 20-C-20
- GGA 20-C-50
Dimensions DWG
Diameter
0.55 in
Diameter
0.55 in
Length
1.57 in
Length
3.94 in
Length
0.91 in
Length
1.57 in
Length
1.26 in
Length
0.75 in
Width
0.75 in
General
Weight, max.
4.27 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF