Item number: 02.14.403
5 Variants
GSZ 20-C-20 Non-Rotational In-Line Spring Loaded Sprue Plier Arm
Compatible with SAS GRZ 20-16… Sprue/Part Pliers, this spring loaded arm enables the GRZ to absorb the ejector stroke of the mold.
Used when sprues and runner...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.403
- 02.14.401
- 02.14.399
- 02.14.400
- 02.14.405
Features
- Compatible with SAS GRZ 20-16… Sprue/Part Pliers, this spring loaded arm enables the GRZ to absorb the ejector stroke of the mold.
- Used when sprues and runner systems do not stay on the ejector pins after ejection from the mold.
- Inline non-rotational spring arm for GRZ 20-16… Part / Sprue Pliers.
- End ported for quick- touch pneumatic hose connectors.
Dimensions DWG
Diameter
0.79 in
Diameter
0.87 in
Length
0.79 in
Length
4.016 in
Thread
G 1/8 in
Thread
G 1/8 in
General
Weight, max.
4.76 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF