Item number: 02.14.599
2 Variants
RVA 20-60 Retracting Vacuum Arm
Used in conjunction with a vacuum cup to retract the work piece once vacuum is made.
Aids in insert molding, transfer molding, and short cycle molding.
Extendab...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.599
- 02.14.600
Features
- Used in conjunction with a vacuum cup to retract the work piece once vacuum is made.
- Aids in insert molding, transfer molding, and short cycle molding.
- Extendable for longer reach (using VLR).
Dimensions DWG
Diameter
0.79 in
Length
2.72 in
Length
7.48 in
Length
4.76 in
Length
2.36 in
Thread
M17 x 1 in
Thread
G 1/8 in
Thread
G 1/8 in
General
Weight, max.
2.4 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF