Item number: 02.14.608
2 Variants
SAS 1/4 Vacuum Cup Connector
Provides minimum profile height, allowing vacuum cups to be mounted to the side of the frame profile.
Adjustable along the channel of the frame profile.
Login or create account to access all our content and features!
Variants
- 02.14.608
- 02.14.609
Features
- Provides minimum profile height, allowing vacuum cups to be mounted to the side of the frame profile.
- Adjustable along the channel of the frame profile.
Dimensions DWG
Length
0.63 in
Length
0.98 in
Length
1.5 in
Thread
G 1/4 in
Thread
G 1/8 in
General
Weight, max.
1.48 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF