Item number: 02.14.622
2 Variants
SLL 10-15 Spring Loaded Locator
Provides accuracy of +/- .02mm.
Sized to fit your End-of-Arm Tool robot and mold.
Locators can dock on existing mold locators.
Custom lengths, strokes and diame...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.622
- 02.14.623
Features
- Provides accuracy of +/- .02mm.
- Sized to fit your End-of-Arm Tool robot and mold.
- Locators can dock on existing mold locators.
- Custom lengths, strokes and diameters available.
Dimensions DWG
Diameter
1.57 in
Diameter
0.19 in
Diameter
0.28 in
Length
4.41 in
Length
1.73 in
Length
1.93 in
Length
1.14 in
Length
0.59 in
Length
0.28 in
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF