Suggestions

Categories

Products

Content

Item number: 0213046
3 Variants

WLS 1/4 Long Angle Connector

Login or create account to access all our content and features!

Variants

  • 0213046
  • 0213045
  • 0213044

Dimensions DWG

Diameter
G 1/4"
Diameter
G 1/8"
Height
0.91 in
Height
2.24 in
Length
0.91 in
Length
2.24 in
Thread
G 1/4 in
Thread
G 1/8 in
Width
0.98 in
Width
0.31 in
Width
0.63 in

General

Weight
2.01 - 2.36 oz

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF
PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF
PDF
PDF

Compare products

0 item(s) added
Compare