Item number: 02.14.762
WSA 20 Long Angle Clamp
Mounts components and extension arms at a 30° angle to profile surface.
Adjustable parallel and perpendicular to frame profile.
Use with X-Type, JX-Type, HX-Typ...
Read more
Login or create account to access all our content and features!
Features
- Mounts components and extension arms at a 30° angle to profile surface.
- Adjustable parallel and perpendicular to frame profile.
- Use with X-Type, JX-Type, HX-Type, and D-Type profile.
Dimensions DWG
Diameter
0.79 in
Length
3.54 in
Length
1.18 in
Width
1 in
Width
0.63 in
General
Weight, max.
3.32 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF