Suggestions

Categories

Products

Content

Item number: 02.14.722
2 Variants

U06-00 Union Y

Applicable for both vacuum and positive pressure applications. Operating pressure range: -100kPa~1MPa. Accepts FEP, PFA, nylon, soft nylon, and polyurethane tub...
Read more
Login or create account to access all our content and features!

Variants

  • 02.14.722
  • 02.14.724

Features

  • Applicable for both vacuum and positive pressure applications.
  • Operating pressure range: -100kPa~1MPa.
  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes.
  • Release collar allows easy removal of tubing without causing damage to the tube.
  • * Sold in Packs of 10

Dimensions DWG

Diameter
0.24 in
Diameter
0.24 in
Diameter
0.13 in
Length
1.19 in
Length
0.76 in
Length
0.52 in
Length
0.52 in
Length
0.24 in
Width
0.41 in
Width
0.41 in
Width
0.41 in
Width
0.27 in

EOAT (End Of Arm Tooling)

Tube number
4,5

General

Weight, max.
3.53 oz

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare