Item number: 02.12.942
3 Variants
GPM 1 Quick Change Mounting Plate
Login or create account to access all our content and features!
Variants
- 02.12.942
- 02.12.943
- 02.12.944
General
Material
Al
Weight
7.26 - 7.26 oz
Dimensions DWG
Height
0.31 in
Length
3.94 in
Length
2.76 in
Width
0.31 in
Width
2.76 in
EOAT (End Of Arm Tooling)
SWM chuck
SWM 1
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF