Item number: 02.12.946
3 Variants
GPM 2 X Quick Change Mounting Plate
Available in standard or X-Type, as above, upon request.
Low cost dove-tail mounting plate for grippers.
Can be used with or without SWM Quick Change Chuck.
Lig...
Read more
Login or create account to access all our content and features!
Variants
- 02.12.946
- 02.12.945
- 02.12.947
Features
- Available in standard or X-Type, as above, upon request.
- Low cost dove-tail mounting plate for grippers.
- Can be used with or without SWM Quick Change Chuck.
- Lightweight aluminum plates for standard applications.
- X-Type: Pre-set for mounting profile
- X plates pre-drilled for 5mm cap screws and include 6 screws, lock washers, and GWP 5X channel nuts.
General
Material
Al
Weight
1.47 - 1.47 lb
Dimensions DWG
Height
0.39 in
Length
6.3 in
Length
4.72 in
Length
0.39 in
Width
0.39 in
Width
4.72 in
EOAT (End Of Arm Tooling)
SWM chuck
SWM 2
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF