Item number: 0212948
3 Variants
GHV 1 Wall Mount
Login or create account to access all our content and features!
Variants
- 0212948
- 0212949
- 0212950
Dimensions DWG
Height
2.99 in
Length
4.72 in
Length
2.99 in
Width
0.39 in
EOAT (End Of Arm Tooling)
Profile
L/X
Storage for
All GPM 1 Plates
General
Weight
5.19 - 5.19 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF