Item number: 02.14.574
3 Variants
QCC 0 Hands Free Quick Change Chuck
Used in automatic robotic tool change application.
Integrated pneumatic and electrical connections.
Master plate and Tool plate sold separately.
Includes electr...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.574
- 02.14.575
- 02.14.576
Features
- Used in automatic robotic tool change application.
- Integrated pneumatic and electrical connections.
- Master plate and Tool plate sold separately.
- Includes electrical connectors.
Electrical data
Cable specification
10-Pin
EOAT (End Of Arm Tooling)
Degree
45 º
Dimensions DWG
Diameter
1.57 in
Diameter
0.14 in
Diameter
1.93 in
Thread
M5 (6) in
Width
0.2 in
Width
0.71 in
Width
0.75 in
Width
1.3 in
Width
1.93 in
General
Weight, max.
3.39 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF