Item number: 0215350
4 Variants
GPM LT
Low cost dove-tail mounting plate for grippers.
Can be used with or without SWM Quick Change Chuck.
Lightweight aluminum plates for standard applications.
LT-Ty...
Read more
Login or create account to access all our content and features!
Variants
- 0215350
- 0215354
- 0215351
- 0215352
Dimensions DWG
Length
2.36 in
Length
1.38 in
Width
0.31 in
EOAT (End Of Arm Tooling)
SWM chuck
SWM 0 LT
General
Weight, max.
1.23 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
PDF
Catalogs
PDF
PDF