Item number: 02.14.245
2 Variants
F900 Blade
Login or create account to access all our content and features!
Variants
- 02.14.245
- 02.14.234
EOAT (End Of Arm Tooling)
Blade opening
0.39 in
Cutter body size
30
Degree
15 º
Pivot location
2.56 in
Dimensions DWG
Length
1.77 in
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF