Item number: 02.14.719
TU-01 Timing Unit
Out 1 Port fires first and is intended to control the slide or tilt motion of the cutter body.
Out 2 Port fires after a short delay and is intended to control t...
Read more
Login or create account to access all our content and features!
Features
- Out 1 Port fires first and is intended to control the slide or tilt motion of the cutter body.
- Out 2 Port fires after a short delay and is intended to control the blade.
- Delay between port firing is adjustable to suit specific applications.
- Port Size G 1/8"
Dimensions DWG
Length
3.15 in
Length
0.79 in
Length
2.36 in
Width
1.81 in
Width
1.34 in
Width
0.2 in
Width
1.14 in
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF