Suggestions

Categories

Products

Content

Item number: 0213190
15 Variants

GRZ 10-10 Part/Sprue Gripper

Login or create account to access all our content and features!

Variants

  • 0213190
  • 0213196
  • 0213202
  • 0213344
  • 0213353
  • 0213358
  • 0213396
  • 0213468
  • 0213469
  • 0213478
  • 0213741
  • 0213750
  • 0213751
  • 0213752
  • 0213753

Dimensions DWG

Diameter
0.39 in
Diameter
0.17 in
Height
0.24 in
Height
0.51 in
Length
2.52 in
Length
0.98 in
Length
0.47 in
Length
0.16 in
Length
0.87 in
Thread
M5 in
Width
0.63 in
Width
0.98 in
Width
0.83 in

EOAT (End Of Arm Tooling)

Force
20 N
Sensor capable
False

General

Weight
1.94 - 1.9 oz

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare