Suggestions

Categories

Products

Content

Item number: 0213191
15 Variants

GRZ 10-12 Part/Sprue Gripper

Login or create account to access all our content and features!

Variants

  • 0213191
  • 0213197
  • 0213203
  • 0213397
  • 0213398
  • 0213399
  • 0213418
  • 0213742
  • 0213743
  • 0213744
  • 0213745
  • 0213754
  • 0213755
  • 0213765
  • 0213766

Dimensions DWG

Diameter
0.39 in
Diameter
0.17 in
Height
0.24 in
Height
0.63 in
Length
2.64 in
Length
1.1 in
Length
0.47 in
Length
0.16 in
Length
0.98 in
Thread
M5 in
Width
0.63 in
Width
0.98 in
Width
0.83 in
Width
0.24 in
Width
0.63 in

EOAT (End Of Arm Tooling)

Force
14.5 N

General

Weight, max.
0 oz

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare