Suggestions

Categories

Products

Content

Item number: 0213192
20 Variants

GRZ 20-16 Part/Sprue Plier

Login or create account to access all our content and features!

Variants

  • 0213192
  • 0213198
  • 0213204
  • 0213209
  • 0213437
  • 0213462
  • 0213463
  • 0213465
  • 0213773
  • 0213992
  • 0213771
  • 0213772
  • 0213769
  • 0213770
  • 0213767
  • 0213768
  • 0213748
  • 0213749
  • 0213746
  • 0213747

Dimensions DWG

Diameter
0.79 in
Height
0.51 in
Height
0.98 in
Length
2.87 in
Length
0.94 in
Length
0.94 in
Thread
G 1/8 in
Width
0.98 in
Width
1.26 in
Width
0.91 in
Width
0.51 in
Width
0.98 in

EOAT (End Of Arm Tooling)

Force
65 N

General

Weight
4.97 - 4.97 oz

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare