Item number: 0213197
15 Variants
GRZ 10-12 ST Part/Sprue Gripper
Login or create account to access all our content and features!
Variants
- 0213191
- 0213197
- 0213203
- 0213397
- 0213398
- 0213399
- 0213418
- 0213742
- 0213743
- 0213744
- 0213745
- 0213754
- 0213755
- 0213765
- 0213766
Dimensions DWG
Diameter
0.39 in
Diameter
0.17 in
Height
0.24 in
Height
0.63 in
Length
2.64 in
Length
1.1 in
Length
0.47 in
Length
0.16 in
Length
0.98 in
Thread
M5 in
Width
0.63 in
Width
0.98 in
Width
0.83 in
Width
0.24 in
Width
0.63 in
EOAT (End Of Arm Tooling)
Force
14.5 N
General
Weight, max.
0 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF